Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

Select Product Features To Refine Your Search


Grinders/Buffers |
Click on a Catalog Number to see the product overview.
OR Click on a column heading to sort the results.
OR Select attributes to the left to narrow the results list.
OR Try our Power Search.


Buffers

Total Records: 30 Page  of 2 NEXT >> 
CATALOG
NUMBER
 WHEEL SIZE 
RPM
 HORSEPOWER 
PHASE
VOLTAGE
    662 6 inches 3600   115 
    662E 6 inches 3600   115 
    662R 6 inches 3600   115 
    673E 6 inches 3600 1/3  115 
    111 6 inches 3600 1/3  115 
    114 6 inches 1800 1/4  115 
    7351 7 inches 3600 1/2 115/230 
    762 7 inches 3600 1/2 115 
    762E 7 inches 3600 1/2 115 
    762R 7 inches 3600 1/2 115 
    762RE 7 inches 3600 1/2 115 
    8250W 8 inches 3600 3/4 115/230 
    8252W 8 inches 3000//3600 3/4 208-230/460 
    862RE 8 inches 3600 3/4 115/230 
    330B 8 inches 3000//3600 3/4 208-230/460 
Total Records: 30 Page  of 2 NEXT >> 
GRINDERS/BUFFERS POWER SEARCH
Family Wheel Size RPM
Horsepower Phase Voltage